Discontinued - Toggle Switch Openings, Two Gang, Brushed Bronze
SB2BZ
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Brushed Bronze: .040''' thick.
- 90% copper, 10% zinc.
- Lacquered to prevent corrosion.
- Constructed of corrosion-resistant stainless steel, brass, aluminum, chrome, brushed bronze, or galvanized steel.
- Standard, Jumbo, and Tandem plates available, as well as special Panel plates up to 5-gangs high and 10-gangs wide.
- Packaged in protective film, with finish-matching screws.
- Variety of special plated finishes.
- Paintable to match plastic plates.
- Can be silk-screened or engraved, and custom punched with over 300 opening styles.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Replaced by Part Number | SB2PB | ||
| UPC Number | 785007138320 |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes |
Technical Information
| Number of Gangs | 2 |
Resources
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WRTRT-12B | Ortronics
Runway Wall to Rack Kit, 12 in W, Black
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARA-S2-WH | Wiremold
Connect communication cabling at point-of-use.
