Discontinued - Two Gang Toggle Screwless Wall Plate with Plastic Sub-plate, Brown
SWP2
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Toggle Screwless Wall Plate with Plastic Sub-plate, 2-gang, Brown
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Unbreakable, flexible polycarbonate construction conforms to uneven drywall.
- Smooth, sleek look hides the screws and highlights the style.
- Automatic alignment pins ensure wall plate fits perfectly.
- Smooth perimeter eliminates channel that can catch dirt.
- Includes two-piece, non-conductive polycarbonate subplate to help speed installation.
Specifications
General Info
| Color | Brown | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| UPC Number | 785007118612 |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Mounting Type | Screwless | ||
| Number of Gangs | 2 |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SWP2W | Pass and Seymour
2-Gang Toggle Screwless Wall Plate with Plastic Sub-plate
