text.skipToContent text.skipToNavigation

Discontinued - DS4000 Internal Elbow Fitting

DS4017-DV Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


90 degree full capacity divided internal elbow that provides a 2'' (51mm) cable bend radius for fiber optic/UTP/STP installations. One pair of DS4001 Couplings included.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 90 degree full capacity divided internal elbow that provides a 2'' (51mm) cable bend radius for fiber optic/UTP/STP installations. One pair of DS4001 Couplings included.

Specifications

General Info
Color Fog White
Type Raceway
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC.
UPC Number 786776081305
Dimensions
Product Height US 5.75 in
Product Length US 5.75 in
Product Weight US 0.29 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;