
Junior Jumbo 1-Gang Thermoset Wall Plate, 1 Duplex Receptacle Opening, Light Almond
SPJ8LA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Smooth Wall Plate, Junior-Jumbo 1-Gang Duplex
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Molded of non-combustible mar-proof material.
- Available in 'SP' series in Standard, Junior-Jumbo, and Jumbo sizes.
- Seven standard colors available -- Ivory, White, Brown, Gray, Black, Red, and Light Almond.
- Individually wrapped with color-matching screws.
- Resistant to discoloration, grease, oil, solvent, and moisture.
- Nominal thickness, .070 inch.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Color | Light Almond | ||
Type | Wall Plate | ||
Finish | Matte | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Construction | Plastic | ||
Wall Plate Size | Junior-Jumbo | ||
Wall Plate Type | Duplex Receptacle | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | CSA, UL514 | ||
UPC Number | 785007193329 |
Dimensions
Product Depth US | 0.2 in | ||
Product Height US | 4.87 in | ||
Product Width US | 3.125 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | 17695 |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Indoor/Outdoor | Indoor | ||
Mounting Type | Box Mounted | ||
Number of Gangs | 1 | ||
Orientation | Vertical | ||
Thickness | 0.07 in |
Resources
Brochure
Specifications
Supporting Document
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do the switch plates come in a satin finish?
Hello,
Unfortunately, the Junior Jumbo configuration is only available in the Thermoset "Glossy" finish.
Best Regards,
Technical Support
Date published: 2023-12-15
What are the dimensions of the jumbo cover plate Thxs
The SPJ8W dimensions are:
Height - 4.87"
Width - 3.125"
Date published: 2022-05-24
Bazaarvoice SAP Hybris Integration Version 2.8.1