text.skipToContent text.skipToNavigation

Fluorescent Lampholder, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Fluorescent Lampholder, Slide-on, for medium bi-pin with captive nut, 4 quick wire terminals.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials.
  • Durability.:
  • Time-tested design.

Specifications

General Info
Color White
Product Line Pass & Seymour
Country Of Origin Mexico
Standard UL, CSA
UPC Number 785007030570
Dimensions
Product Depth US 0.75 in
Product Height US 2.0 in
Product Width US 1.375 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

whats the difference with shunted & non shunted?

Asked by: kenm
The difference between a shunted and non-shunted socket is how the electrical current flows through the fixture. ... In fluorescent fixtures, shunted sockets are only used with instant start ballasts and the non-shunted sockets are used with dimming, pre-heat, program start, rapid start, and trigger ballasts.
Answered by: Legrand Technical Support
Date published: 2019-01-16

are these sockets shunted

Asked by: Darryl
Good Morning, The 13053UN and 13057UN are our only unshunted sockets. All of other sockets are shunted. Hope this helps!
Answered by: Tech Support
Date published: 2023-04-03
  • y_2026, m_4, d_19, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_13057UN, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT