Mighty Mo 20 Adjustable Base Rack, Interface Bracket for Starline Universal Bracket, White
MM20BUSMBADJ-W
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Mighty Mo - Starline Universal Server Cabinet Bracket Mounting Interface Bracket enables direct interface between Starline UUSCMB (sold separately) mounting bracket and the Mighty Mo 20 Adjustable Base Racks. The Interface bracket can mount at any depth of the Mighty Mo adjustable base and ensure proper alignment and height of Starline Track Busway with a row of cabinets or racks.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Interface Mounting: Enables Track Busway mounting to Mighty Mo Adjustable Racks through an interface with Starline Universal Cabinet Bracket (UUSCMB) - Sold Separately.
- Depth Adjustment: Interface bracket mounts at any depth the Mighty Mo Adjustable depth racks can adjust to.
- Color Matched: Available in Black or White to match the Mighty Mo 20 rack.
- Support: Mount brackets every five feet, for proper support and weight load distribution.
 
WARNING: www.P65Warnings.ca.gov
Specifications
General Info
| Color | White | ||
| Type | Bracket | ||
| Material | Steel | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Warranty Type | 5-Year | ||
| UPC Number | 662875108146 |
Dimensions
| Product Depth US | 17.75 in | ||
| Product Height US | 28.2 in | ||
| Product Width US | 3.8 in | ||
| Product Weight US | 5.2 lb |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes | ||
| REACH Compliant | Yes |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Compatibility | Mighty Mo | ||
| Frame | Adjustable | ||
| Mounting | Rack Mount | ||
| Mounting Hole Type | Tapped |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Itray-Splices-UNIV | Cablofil
Universal splices allow for transitions to competitors product.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Itray-Splices-RED | Cablofil
Reducing splices facilitate changes in height or width.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Itray-Splices-ADJ | Cablofil
Adjustable splices allow for small adjustments horizontally or vertically.





