Miscellaneous Configurations - Angled Plug, Yellow
43379
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
2-Pole, 3-Wire, 30A 125V Angle Plug, Yellow
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial | ||
Standard | UL 498 | ||
Type | Straight Blade |
Dimensions
Product Width US | 2.62 in | ||
Product Depth US | 2.12 in | ||
Product Height US | 3.43 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | PENDING | ||
cULus Listed | Yes |
Technical Information
Number of Wires | 3 | ||
Amperage | 30 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 12 AWG | ||
Voltage | 125.0 V |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1