Discontinued - PB Series 160kA SPD for sub-panel apps/Rated 120/240V Split-phase
PB120T
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
For surge protection at the sub panel or near sensitive equipment. Designed for residential and light commercial/industrial applications. Dimensions: 6 5/16"" x 4 3/4"" x 3 9/16"" (160mm x 120mm x 90mm). Ten-year, unconditional product warranty. Electrical Service: 120/240V, Single 0 3-Wire and Ground. Surge Protection: 160kA. NOTE: Add suffix ""-A"" to part number for NO/NC dry contact relay for connecting remote monitoring device. Add suffix ""-B"" to part number for EMI/RFI noise filter. Add ""-AB"" to part number for both options.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For surge protection at the sub panel or near sensitive equipment. Designed for residential and light commercial/industrial applications.
- Dimensions: 6 5/16" x 4 3/4" x 3 9/16" (160mm x 120mm x 90mm). Electrical Service: 120/240V, Single 0 3-Wire and Ground. Surge Protection: 160kA.
- Ten-year, unconditional product warranty.
- NOTE: Add suffix "-A" to part number for NO/NC dry contact relay for connecting remote monitoring device. Add suffix "-B" to part number for EMI/RFI noise filter. Add "-AB" to part number for both options.
Specifications
General Info
| Type | Current Monitoring | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cETLus Listed: Guide VZCA | ||
| UPC Number | 786776005851 |
Dimensions
| Product Weight US | 0.77 lb |
Listing Agencies / 3rd Party Agencies
| ETL Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Class | 75 | ||
| Connection | Hard-wired | ||
| Environmental Conditions | Indoor | ||
| Indoor/Outdoor | Indoor | ||
| Phase | Single | ||
| Short Circuit Rating | 160kA | ||
| Type of Indicators | Light | ||
| Voltage | 120.0 V |
Resources
Instruction Sheet
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC4000100 | On-Q
4.75-in Natural Cable Ties
