text.skipToContent text.skipToNavigation

Plug and Connector, Orange

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Double-Pole, Tamper-Resistant Wire, Straight blade plug, 15A 125A.
Color Orange
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials, durability, and time-tested design

Specifications

General Info
Color Orange
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
UPC Number 785007863703
Dimensions
Product Height US 0.54 in
Product Volume US 0.044 cu in
Product Length US 0.61 in
Product Width US 0.39 in
Product Weight US 0.128 lb

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

what are the dimensions of this plug

Asked by: Alan
The SA399 dimensions are H1.58" X D1.22" X W1.08"(not including the blades).
Answered by: Legrand Technical Support
Date published: 2019-09-11

Is there some strain relief for a ¼" diameter cord

Asked by: Mike
Good Morning, Yes, there are quite a few options available. Unfortunately, you would need to be more specific on what you are looking for in order for us to suggest one. Material, NPT size, dust-tight or liquid-tight, etc. would be needed. Sorry about that. Have a great day!
Answered by: Tech Support
Date published: 2024-08-14
  • y_2026, m_9, d_13, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_SA399OCC10, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT