Plug-In Outlet Center Unit / 120V/15A/5 O/L /lighted switch/6' cord/Computer Grade Surge
M5BZ
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Perma Power computer grade surge protection. Five outlets, lighted switch, durable putty white aluminum housing, 15A. Receptacles rotated 90 degrees and spaced to accommodate transformers. 6' (1.8m) 14/3 SJT putty white cord with NEMA5-15 plug. Length 13 1/4"" (337mm). Snap-on, slide-off mounting.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776044102 | ||
Country Of Origin | Mexico | ||
Application Sector | Residential/Commercial | ||
Standard | cULus Listed: File E66421 Guide XYBS XUHT VZCA | ||
Type | PIOC |
Dimensions
Product Width US | 21.0 in | ||
Product Height US | 1.88 in | ||
Product Length US | 2.0 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E66421 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Phase | Single Stage | ||
Frequency Rating | +35dB Hz | ||
Connection | Cord-ended | ||
Class | 75 | ||
Amperage | 15 A | ||
Short Circuit Rating | 36000 Amps [12000 Amps L-N 12000 Amps L-G 12000 Amps N-G] | ||
Response Time | <1 ns | ||
Mounting Type | Slide-off, Snap-on | ||
Mounting | Yes | ||
Type of Indicators | Light | ||
Voltage | 120.0 V | ||
Environmental Conditions | Indoor, dry location |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1