
Discontinued - Plug-In Outlet Center Unit / 120V/15A / 6 O/L / Lighted Switch / 15' cord / Network Protector / Computer-Grade Surge Protectors
M6BZNET-15
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Six outlets, two spaced for transformers. Lighted switch, data line protector with RJ45 jacks. 15' (4.6m) power cord with 45° right angle plug. Length 18'' (457mm).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | PIOC | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Standard | cULus Listed: File E66421, Guide XYBS, VZCA | ||
UPC Number | 786776180725 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E66421 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Technical Information
Amperage | 15 A | ||
Class | 75 | ||
Connection | Cord Ended | ||
Environmental Conditions | Indoor, dry location | ||
Mounting | Yes | ||
Mounting Type | Slide-off, Snap-on | ||
Phase | Single | ||
Response Time | <1 ns | ||
Short Circuit Rating | 36000 Amps [12000 Amps L-N 12000 Amps L-G 12000 Amps N-G] | ||
Type of Indicators | Light | ||
Voltage | 120.0 V |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1