Plug-In Outlet Center Unit / 120V/15A/6 O/L /lighted switch/6' cord/Value Grade Surge
PR610N
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Basic surge protection. Six outlets, lighted switch, impact-resistant putty white polymetric housing, 15A. 6' (1.8m) 14/3 SJT putty white cord with NEMA5-15 plug. Maximum surge current 6500 Amps. 11 3/4"" x 2 1/4"" x 1 1/2 (298mm x 57mm x 38mm). Keyhole mounting.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Series | Perma Power | ||
| Type | PIOC | ||
| Application Sector | Commercial, Residential | ||
| Product Family / Series / Group | Perma Power | ||
| Product Line | Wiremold | ||
| Country Of Origin | China | ||
| Features | Lighted Switch, Surge Protection | ||
| Number of Receptacles | 6 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed: File E66421 Guide XYBS XUHT VZCA | ||
| UPC Number | 786776130072 |
Dimensions
| Product Height US | 1.5 in | ||
| Product Length US | 2.24 in | ||
| Product Width US | 11.73 in | ||
| Product Weight US | 1.5 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E111219 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 15 A | ||
| Class | 75 | ||
| Connection | Cord-ended | ||
| Cord Length | 6 ft | ||
| Mounting Type | Snap-on, Slide-off | ||
| NEMA Configuration Code | 5-15P, 5-15R | ||
| Short Circuit Rating | 6500A | ||
| Type of Indicators | Light | ||
| Voltage | 120.0 V | ||
| Wiring Method | Cord-ended |
Resources
Installation Instructions
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
