Plug-In Outlet Center Unit / Rack Mount 120V/20A/6 rear O/L /lighted switch/15' cord/Computer Grade Surge
R5BZ20X-15
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Six 20A rear outlets. 15' (4.6m) cord. Perma Power computer grade surge protection.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776121094 | ||
Country Of Origin | Mexico | ||
Application Sector | Residential/Commercial | ||
Standard | cULus Recognized: File E66421: Guide XBYS2, XUHT2, VZCA7 | ||
Type | PIOC |
Dimensions
Product Width US | 19.0 in | ||
Product Height US | 2.57 in | ||
Product Length US | 1.75 in |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Phase | Single Stage | ||
Frequency Rating | +35dB Hz | ||
Connection | Cord-ended | ||
Class | 75 | ||
Amperage | 20 A | ||
Short Circuit Rating | 36000 Amps [12000 Amps L-N 12000 Amps L-G 12000 Amps N-G] | ||
Response Time | <1 ns | ||
Mounting Type | Rack Mounting | ||
Mounting | Yes | ||
Type of Indicators | Light | ||
Voltage | 120.0 V |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1