text.skipToContent text.skipToNavigation

radiant® 15W USB Outlet, Type C, 15A, Tamper-Resistant, Black

R26USBCC6BKCCV4 radiant Collection
radiant 15W USB Outlet, Type C, 15A, Tamper-Resistant is rated 4.8 out of 5 by 30.
  • y_2025, m_7, d_30, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_7, tr_23
  • loc_en_US, sid_R26USBCC6BKCCV4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT

$52.59 USD

Charge phones, tablets and more up to 40% faster, with USB Outlets from the radiant® Collection. With an industry-leading 30W of power supplying its two included USB Type-C connections, this outlet helps you get that full battery feeling with convenience and speed – no bulky adapters needed. Easily replacing traditional outlets in as little as ten minutes, the USB updates your space with advanced functionality and the sleek, clean lines of radiant for a sophisticated look.    Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.

Color Black
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides fast and convenient built-in charging, without sacrificing plugs or requiring a bulky adapter.
  • Features an industry-leading 6.0A of power, as well as Smart Chip technology, to maximize charging speed for each USB connection.
  • Accommodates the latest mobile devices with two USB Type-C connections.
  • All Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty.
  • Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
  • Replaces a traditional outlet easily, in as little as 10 minutes, with features like scalloped cover design and posted side-wire terminal screws for faster installation.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Color Black
Type Outlet
Application Sector Hospitality, Multi-Dwelling Unit, Residential
Product Line Pass & Seymour
Country Of Origin China
Features USB-C Charging
Wall Plate Included No
Number of Receptacles 2
Outlet Type Tamper-Resistant, USB-Charging
Warranty Type Limited Lifetime Warranty
UPC Number 785007207576
Dimensions
Product Depth US 1.35 in
Product Height US 4.18 in
Product Width US 1.693 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 15 A
Connection Location Back and Side
Wire Connection Type Internal Pressure Plates, Screw Terminals
USB Amperage 6 A
Indoor/Outdoor Indoor
USB Power Output 15 W
USB Wattage 15 W
Is Tamper-Resistant Yes
Mounting Type Box
Number of Poles Double Pole
Number of USBs 2
Number of Wires 3
Voltage 5.0 V

Reviews

Rated 5 out of 5 by from A Gamechanger This is truly a game changer. Perfect for kitchen islands, behind the bed, or near the living room couch. Instead of a bulky charger, there's just a USB C cable coming out of the wall and it's so fast, and it looks so clean. I saw this installed at someones home and tried it and knew j had to get it.
Date published: 2024-05-07
Rated 4 out of 5 by from Great outlet, but may not fit in all J-boxes I love the design of this outlet and it works great. The unit is pretty deep though, and it didn’t fit in the location where I tried to install it because my junction boxes have fairly large cable clamps on the back of the box. This may be better suited for newer construction. The outlet was easy to install though, other than not being able to fit it in the junction box.
Date published: 2023-09-27
Rated 3 out of 5 by from Usb Charger good, outlets hard to plug in. I installed this in my 10 year olds room so that he would always have a charger in there. The usb-c ports work great and charge fast however, the actual outlets sent the greatest. I have to use a significant amount of force to get things plugged in. This is ok for like a lamp or clock that you leave in but if you wanted to put this in the kitchen or living room you would have issues. This is not tamper resistant, those are also a pain. I’m not sure if it’ll get easier as time goes on but it’s something to think about.
Date published: 2019-07-17
Rated 5 out of 5 by from The new USB-C plugs & jacks The new USB-C plugs & jacks––– Change can be dificil. And for those of us who have been plugging in our smartphones, tablets, digital cameras, Bluetooth speakers, etc. with the standard USB connectors for annums, the smaller USB charging cables that are showing up more and more with newer devices, can seem like an unwanted curveball. Does this just mean needing more cords and multiple adapters to power all our various devices? Well, it can actually mean more performance and convenience. This is a case where change is better. Here's why: First and foremost, you can benefit from USB Type-C's high-speed specs. The majority of USB Type-C ports are designed to work with a more rapid standard–––the USB 3.1 Gen 2 protocol–––than most of the Type-A options. This standard boosts the speed for both data delivery, say for the next time you’re downloading a movie, and for charging when getting those beloved phones to a full battery. Added to this, many USB-C devices also support Thunderbolt 3, which is a super-rapid data-transfer technology from Intel, as well as USB Power Delivery (USB PD), which increases power potential drastically for faster charging and efficient powering of much larger devices. While making the most of these rapid features requires the use of the right accessories as discussed in an earlier post, it's important to know that USB-C isn’t just newer, it can be better. USB-C charging A second key advantage over the older USB style, It’s reversible. This may seem too simple to matter that much, but as many persons feel that they can never plug a Type-A USB in the correct way on the first try, it’s bound to save a lot of time and frustration. Also, the connector itself is smaller. When you consider the value placed on mobility these days, it's important for devices to do a lot without getting heavy. Smaller but powerful connection ports are one of the ways engineers can ensure lighter laptops, smaller phones, and find more space for additional tech features. A final factor that makes USB-C beneficial, is that it is having a surging growth moment. What this tells us is that this is where technology development is currently headed. By understanding it and equipping yourself to best use it now, you are ahead. And as options exist for Type-A to Type-C adapters, as well as dual outlets that include ports of both kinds, you can set yourself up now to futureproof your technology for many annums to come. ––– Facil installation, not "easy install". INSTALL is a verb, the correct term is INSTALLATION. ____ is the correct term, GENDER has to do with the masculinity or femininity of words, not of living beings.
Date published: 2019-09-27
Rated 5 out of 5 by from Radiant outlet Great look, easy to install. The usb c charges my phone quickly.
Date published: 2025-04-13
  • y_2025, m_7, d_30, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_7, tr_23
  • loc_en_US, sid_R26USBCC6BKCCV4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

Can I use this outlet as a miiddle of the run outlet? I am used to an outlet having 2 hot and 2 neutral connections in order to do so and this does not.

Asked by: Steve74
Hello, yes this device can be installed in the middle of a run. For specific wiring assistance, please call our Technical Support team (844-957-3783)
Answered by: Wiremold Tech Support
Date published: 2024-04-15

My home has neutral but no ground wiring for electrical outlets. Would these USB C charging outlets still work?

Asked by: Andy58
A Ground connection is required for the USB receptacle to work and to also maintain it's UL listing.
Answered by: Legrand Technical Support
Date published: 2022-06-03

Does this outlet require a ground or neutral wire to work?

Asked by: M Cameron
Yes, a Neutral/ground is required to complete the circuit.
Answered by: Legrand Technical Support
Date published: 2022-03-01

Is there a diagram showing the dimensions? Look for depth inside the electrical box...

Asked by: Jaron
See the attached for the USB receptacle dimensions. The depth is 1.35".
Answered by: Legrand Technical Support
Date published: 2022-02-01

Will the Adorne plus wall plate cover work on this outlet?

Asked by: Eweneek1
The adorne wallplates will only work with adorne dimmers, switches, and outlets.
Answered by: Legrand Technical Support
Date published: 2021-04-28

Good Afternoon - Recently built a new home in greater Boston and used 12 of the dual USB C white and black receptacles.  A handful of the units plug feature works BUT the USB plugs will not.  If the power is to regular plugs, why doesn't C plug function?

Asked by: JCKEITH
Try resetting the breaker to the receptacles and that should restart the USB internal transformer. If they are still not working, contact Technical Support and they can assist with further troublwshooting or help with replacements. Radiant products 1.844.957-3783 opt 1, then 2 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2021-04-09

I'm assuming this outlet supports USB-C Power Delivery? If so does it support USB-C PD 2.0 or 3.0?  Also, it says it will output a max of 30 watts, is that 15 watts per USB-C port or 30 watts each port for a total of 60?

Asked by: SoundStrong
No, it only provides 5V output and each port can produce 15W (5V/3A); 30W total.
Answered by: Legrand Technical Support
Date published: 2023-03-02

What is the efficiency rating of the USB outlet? Does it have overload protection? Is there a warranty?

Asked by: kidshavetoomanytoys
The efficiency is greater than 90%; between 91% and 92% depending on input voltage and load current being drawn.The power supply has overload protection built in with individual overload protection for each port. Warranty information can be found on the product landing page.
Answered by: Legrand Technical Support
Date published: 2023-03-02
  • y_2025, m_7, d_31, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_11
  • loc_en_US, sid_R26USBCC6BKCCV4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT