
Round Device Box Extension, Gray
WPEX3
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Weatherproof Round Device Box Extension, 4-1/2 Hubs,Gray
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Gray | ||
Type | Weatherproof | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | India | ||
Standard | UL Listed | ||
UPC Number | 785007117370 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 143223 | ||
cULus Listed | Yes |
Technical Information
Number of Outlets | 1 |
Resources
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1