text.skipToContent text.skipToNavigation

Discontinued - Wall Box Decorator Rotary Timer, Light Almond

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Wall Box Decorator Rotary Timer, 30 min, 1hp, 20A 125V, 10A 250-277V, No Hold
Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Units with ''Hold'' feature may be turned counter-clockwise to hold the load on without timing function.
  • Turning clockwise causes unit to time load off after desired time delay.
  • Quiet operation.
  • Time range from 5 minutes to 12 hours.
  • Available with or without hold.
  • Decorator styling.
  • Easily installed.
  • Large head screw terminals.
  • Accurate to +/- 5 percent.
  • Motor rated.
  • Energy saving.

Specifications

General Info
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
Standard CSA Listed, cULus, UL Listed
UPC Number 785007970210
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  103624
cULus ListingNumber  103624
cULus Listed  Yes
Technical Information
Amperage 10 A
Coil Voltage 120 V
Connection Back and side wire
Timing Range 30 minutes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is operating temperature range for this device?

Asked by: Kenny
The 97030 timer will operate in conditions 32°F - 131°F assuming that it is dry conditions. It's rated for indoor use only.
Answered by: Legrand Technical Support
Date published: 2019-12-12

Does this timer require a neutral wire connection?

Asked by: Jesse
The 97030W Rotary timer does not require a Neutral connection.
Answered by: Legrand Technical Support
Date published: 2019-11-25

Do these come with wall plates?

Asked by: James
  • y_2026, m_10, d_1, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_97030LA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT