Discontinued - Sectional, Duplex Receptacle Openings, Center Sections, Light Almond
PJSC8LA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- End and center sections with each of five most-used configurations make it possible to improvise custom wall plates on the job.
- Sections lock securely together on installation.
- Blank sections furnished with mounting strap.
- Molded of rugged, practically indestructible self-extinguishing nylon.
- Available in Ivory, White, and Light Almond.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | PJSC8LACC10 | ||
Color | Light Almond | ||
Country Of Origin | Mexico | ||
Application Sector | Residential/Commercial | ||
Standard | UL 514 |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | 17695 |
Technical Information
Cutout | Receptacle | ||
Thickness | 0.07 in |
Resources
Cutsheet
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1