text.skipToContent text.skipToNavigation

Surface Switch

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Surface mount switch
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials.
  • Durability.
  • Time-tested Design.

Specifications

General Info
Color Brown
Finish Matte
Product Line Pass & Seymour
Country Of Origin Mexico
UPC Number 785007863277
Dimensions
Product Height US 0.54 in
Product Volume US 0.044 cu in
Product Length US 0.61 in
Product Width US 0.39 in
Product Weight US 0.128 lb
Technical Information
Amperage 10 A
Wire Size #14 - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;