TradeMaster® 0-10V Fluorescent/LED Single Pole/3-Way Toggle Slide Dimmer, Preset, Red
TSD4FBL3PRED
Pass and Seymour
TradeMaster® 0-10V Fluorescent/LED Single Pole/3-Way Toggle Slide Dimmer, Preset, Ivory is rated
out of
5 by
3.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$70.04 USD
TradeMaster Registered Toggle Slide Dimmer offers a solution for your residential LED or fluorescent lighting needs. This single pole 3-way switch can be used in a two-location layout. The slide can be set to your prefered level and then toggle on and off providing instant repeatablility.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Red | ||
| Material | Steel, Thermoplastic | ||
| Finish | Gloss | ||
| Application Sector | Commercial, Hospitality, Residential | ||
| Product Family / Series / Group | Trademaster | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Color Change Kit, Low-End Trim (Dim Range) | ||
| Number of Switches | 1 | ||
| Switch Type | Slider, Toggle | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007216967 |
Dimensions
| Product Depth US | 1.4 in | ||
| Product Height US | 4.19 in | ||
| Product Width US | 1.73 in |
Technical Information
| Requires Neutral Wire | No | ||
| Wire Connection Type | Flying Leads | ||
| Dimming Compatibility | 0-10 V | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 120V 10A (Fluorescent), 120V 10A (LED), 277V 5A (Fluorescent), 277V 5A (LED) | ||
| Load Type | Fluorescent, LED | ||
| Mounting Type | Wall Box | ||
| Number of Poles | Single Pole 3-Way | ||
| Preset | Yes | ||
| Voltage | 120/277 VAC | ||
| Wire Size | #14 - #10 AWG |
Resources
Cutsheet
Installation Instructions
Specifications
Sell Sheet
Reviews
Rated 5 out of
5
by
doctor disaster from
great new product
Worked great for CPX Flat panel LED troffers.Easy install,slim design.
I will be using many more.
Great product.
Date published: 2023-08-11
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can this switch be used after a photo eye without having to adjust or turn the switch on and off every time?
Yes, but it is 0-10v, so aside from your hot, neutral, ground wires going to the light you will need a pink and purple dimmer wires (if you are even dealing with a 0-10v dimming light).
Date published: 2026-05-15
Can I use this outside in a bell box with a weatherproof cover?
Thank you for your inquiry. Unfortunately, we do not offer a weather-resistant dimmer.
Date published: 2026-05-11
How many watts will this hold for LED lights
The dimmer is rated for 10A at 120V or 5A at 277V. A maximum of 30 ballasts can be connected to a single dimmer control.
Date published: 2024-05-13
How many watts is this good for?
Hello,
Please review the following load information for part number TSD4FBL3P:
Toggle Fluorescent/LED Dimmers:
-10A, 120VAC, 60Hz
-5A, 277VAC, 60Hz
Best Regards,
Technical Support
Date published: 2024-08-22
Is this a "sink" or "source" 0-10V dimmer, and what is the voltage level at the lowest setting?
This is a sink dimmer and the lowest output voltage is at most 0.7V
Date published: 2023-07-29
Do you have a matching dimmer that is not 0-10v? I may need to gang them together.
Yes, we have a few different options depending on what type of lights you will be controlling with it.
Here is a link to the brochure that listed them all:
https://legrand.webdamdb.com/directdownload.php?ti=38635051&tok=LKIeLqoG9978AlHxuauzpQRR
Date published: 2023-10-08
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TSD4FBL3P | Pass and Seymour
Color Change Kit for Toggle Slide Dimmer
$70.04




