text.skipToContent text.skipToNavigation

Toggle Switch Openings, One Gang, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Plate Plastic 1-Gang Toggle Without Line
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Molded of non-combustible mar-proof material.
  • Available in 'SP' series in Standard, Junior-Jumbo, and Jumbo sizes.
  • Seven standard colors available -- Ivory, White, Brown, Gray, Black, Red, and Light Almond.
  • Individually wrapped with color-matching screws.
  • Resistant to discoloration, grease, oil, solvent, and moisture.
  • Nominal thickness, .070 inch.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin Mexico
Application Sector Residential/Commercial
Standard CSA, UL514
Dimensions
Product Width US 2.75 in
Product Depth US 0.2 in
Product Height US 4.5 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  17695
Technical Information
Cutout Toggle
Thickness 0.07 in
Number of Gangs 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;