2-Gang 430 Stainless Steel Wall Plate, 2 Toggle Openings
SL2
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Smooth Metal Wall Plate, 2-Gang Toggle, 430 Stainless Steel
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Type 430 Stainless Steel, magnetic: .032''' nominal thickness.
- Brushed finish.
- Less corrosion-resistant than Type 302, but ideal for general service in high abuse applications in industrial plants, commercial, and industrial buildings.
- Constructed of corrosion-resistant stainless steel, brass, aluminum, chrome, brushed bronze, or galvanized steel.
- Standard, Jumbo, and Tandem plates available, as well as special Panel plates up to 5-gangs high and 10-gangs wide.
- Packaged in protective film, with finish-matching screws.
- Variety of special plated finishes.
- Paintable to match plastic plates.
- Can be silk-screened or engraved, and custom punched with over 300 opening styles.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Color | Stainless Steel | ||
| Type | Wall Plate | ||
| Material | Stainless Steel | ||
| Finish | Metallic | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Wall Plate Size | Standard Size | ||
| Wall Plate Type | Toggle Switch | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007657968 |
Dimensions
| Product Depth US | 0.2 in | ||
| Product Height US | 4.5 in | ||
| Product Width US | 4.56 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 143223 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Box Mounted | ||
| Number of Gangs | 2 | ||
| Orientation | Vertical | ||
| Thickness | 0.032 in |
Resources
Brochure
Specifications
Supporting Document
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PHMC3RU | Ortronics
Plugs for SHMC & DHMC Horizontal Cable Mangers
