text.skipToContent text.skipToNavigation

Trademaster® Full Hallway Decorator Light for use with PandS Metal Louver Plates, Clear

TMHWLLOUVCC Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Full Hallway Decorator Light for use with PandS Metal Louver Plates, 120VAC
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Impact-resistant face and back body.
  • GE Lexan high impact-resistant lens.
  • External screw-pressure-plate back and side wired. Accepts #12 and #14 AWG.
  • Ground screw position under the end of the strap minimizes the risk of contact.
  • Energy-efficient LED has average 20-year life expectancy: eliminates bulb replacement.
  • Sensor automatically turns light ON in the dark.
  • Increased light output for better illumination.
  • Light sensor for enhanced sensitivity.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin China
UPC Number 785007306460
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  234593
cULus Listed  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Recently Viewed