Wiremold 20GB306TR Tamper Resistant Plugmold Multioutlet System with Self Testing GFCI in White
WH20GB306TRGFI6
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold 2000 Series raceway offers a selection of steel, aluminum, and nonmetallic raceways that provide a versatile solution for many applications. Plugmold sections offer single or alternating circuits, in standard or isolated ground receptacles. The ScuffCoat finish is scratch resistant and protects against nicks and chips while preventing color from fading.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- The Wiremold 2000 Series raceway offers a selection of steel, aluminum, and nonmetallic raceways that provide a versatile solution for many applications.
- Plugmold sections offer single or alternating circuits, in standard or isolated ground receptacles. The ScuffCoat finish is scratch resistant and protects against nicks and chips while preventing color from fading.
Specifications
General Info
| Color | White | ||
| Product Series | 2000 Series | ||
| Type | Plugmold | ||
| Material | Steel | ||
| Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Retail | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Installed Devices | Single Receptacle | ||
| Number of Receptacles | 5 | ||
| Outlet Type | GFCI, Tamper-Resistant | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Multioutlet Assembly: File E15191 Guide PVGT/PVGT7 | ||
| UPC Number | 786776188127 |
Dimensions
| Product Depth US | 0.75 in | ||
| Product Height US | 1.63 in | ||
| Product Volume US | 44.01 cu in | ||
| Product Width US | 36.0 in | ||
| Product Weight US | 1.95 lb | ||
| Receptacle Spacing | 6 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E15191 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 15 A | ||
| Wiring Configuration | Single Circuit | ||
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | Yes | ||
| Mounting Type | On Surface | ||
| NEMA Configuration Code | 5-15R | ||
| Voltage | 125.0 V | ||
| Wiring Method | Hard-Wired |
Resources
Installation Instructions
Brochure
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I want to wire multiple outlets strips in series, can holes be punched in the base for the out wiring going to the next outlet strip? If so, is the end outlet device set-up to accept the wires to the next outlet strip?
Hello,
Thank you for your inquiry.
½" knockouts are located along the base at 8" intervals. Three‑inch factory wire leads extend from the outlet at each end to allow for splicing.
Date published: 2026-04-30
Hello, I purchased 3’ gfci on Amazon but came without the green and white wire connectors. I’m going to buy additional plugmolds for kitchen installation and I am going to need about two dozen wire connectors. Where can I buy them in Miami, Florida?
Hello. "W30/W30G" is the part number for a package of those pressure-type wire connectors, including both white and green connectors. You can purchase them from a local electrical distributor, which can be located using the following link:
https://www.legrand.us/where-to-buy/shop-local/?ps-sku=1036&utm_medium=distributor&utm_campaign=wtb&utm_term=wiremold
Thanks!
Date published: 2025-05-19
Can this item be cut done to a custom size in the field?
Hello Tim,
Yes, any of the Plugmold hardwired products can be field cut down to a shorter length.
Thank you
Date published: 2024-07-30
Bazaarvoice SAP Hybris Integration Version 2.8.1
