Discontinued - Wiremold DS4000 Series Designer Raceway Base
DS4000B
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The 4000 Designer Series Raceway from Legrand provides an aesthetically and functionally superior alternative to existing raceway profiles. DS4000 Series Raceway includes a variety of innovative features and fittings that save installation time, cost less to specify, and provide 1/3 more wiring capacity than conventional box-style raceway profiles. DS4000 Series Raceway is a dual service steel raceway, with twin covers and a built-in divider that provides full isolation of services. With its increased capacity and unique downward-facing activation capabilities, DS4000 Series Raceway is ideal for any commercial, institutional, or industrial application requiring a high capacity metal raceway.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Type | Raceway | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Surface Metal Raceway: File E4376: Guide RJBT/RJBT7 | ||
| UPC Number | 786776081183 |
Dimensions
| Product Height US | 2.0 in | ||
| Product Volume US | 1320.0 cu in | ||
| Product Length US | 120.0 in | ||
| Product Width US | 120.0 in | ||
| Product Weight US | 0.29 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E4376 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Voltage | 600.0 V |
Resources
Installation Instructions
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
We installed the DS4000 wiremold on a project and got dinged by an inspector for having upward facing receptacles. Do you have any literature that states that the product can be installed this way?
Hello. The discontinued DS4000 series included receptacles that were intended for installation facing downward. The installation of raceway with the receptacles facing upward is subject to AHJ approval. Thanks!
Date published: 2024-05-28
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
560-110-003 | Quiktron
Q-Series Patch Cords, CAT5E, Non-Booted, Blue
