text.skipToContent text.skipToNavigation

WMC2LAEZ (Wmct To Ladder Clip) [943492]

WMC2LAEZ Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Allows wire mesh cable tray to be attached to the side rails of any ladder tray.
  • A pre-installed setscrew secures the junction for a permanent installation

Specifications

General Info
Color Silver
Type Accessories
Material Carbon Steel
Finish Electroplated Zinc
Application Sector Commercial, Industrial
Product Line Cablofil
Country Of Origin United States
Standard UL Classified
UPC Number 800388028081
Dimensions
Product Depth US 2.75 in
Product Height US 1.0 in
Product Volume US 0.002 cu ft
Product Width US 1.25 in
Product Weight US 0.28 lb
Trade Programs
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;