text.skipToContent text.skipToNavigation

CCV-A-H90C-S6 AL H90 Conn Vent S6 HDW

CCV-A-H90C-S6 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Aluminum cable channel is perfect for industrial installations with limited cables. Ribbed Splices are stronger and allow for longer spans. Optional snap in hardware speeds up installation.
Application Sector Commercial
  • Commercial
Width None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Strong and easy to install aluminum construction

Specifications

General Info
Product Line Cablofil
Finish AL
UPC Number 800388477711
Country Of Origin Mexico
Dimensions
Product Weight US 1.205 lb
Product Height US 0.25 in
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;