Itray Aluminum Ladder Tray Elbow Covers
Itray-Covers-ELB
Cablofil
Series
A series reflects connected component products for individual purchase.
Elbow covers cover elbow fittings. Cover types are available in solid, louvered and peaked for horizontal fittings. Cover types are available in solid and louvered for vertical fittings. Widths range from 6'' to 36'' and radiuses range from 12'' to 36''.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Aluminum construction provides a lightweight, high-strength, corrosion resistant offering well suited for almost any application.
- Tray construction and markings are per the latest edition of NEMA Standards Publication BI 50015 (Previously VE1), CSA C22.2 No. 126
- Itray is classified as an equipment grounding conductor per NEC 392.60.
- Cover types are available in solid, louvered and peaked.
Specifications
General Info
| Type | Covers | ||
| Material | Aluminum | ||
| Application Sector | Commercial, Data Center, Industrial | ||
| Product Line | Cablofil |
Additional Information
Cablofil Product Code
Our part numbers make it easy to identify part type, size and finish. Please use these charts to identify your part number when ordering or specifying any Cablofil product.
Resources
Cutsheet
Brochure
Catalog
White Papers
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
560-140-100 | Quiktron
Q-Series Patch Cords, CAT5E, Non-Booted, Blue
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
OFP-LCD16YC-D | Ortronics
Q-Series Keyed OFP Adapter Panels, 16 Fiber, Keyed Front, Non-Keyed Rear
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SP17I | Pass and Seymour
Combination Openings, 1 Toggle Switch and 1 Single Receptacle, 2-Gang