text.skipToContent text.skipToNavigation

Pw-12-Sbhs Seismic Bracing Handswager

PW-12-SBHS Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Choose from a full range of cable bracing options for your seismic installation including cables, clips, brackets and installation tools
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easy to use crimper

Specifications

General Info
Finish Other
Product Line Cablofil
Country Of Origin United States
UPC Number 800388534599
Dimensions
Product Length US 26.0 in
Product Weight US 6.5 lb
Trade Programs
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;