text.skipToContent text.skipToNavigation

Clarity 6 Angled TracJack, T568A/B, 45 degree, Wiremold Lt Gray

TJ645-68 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 33ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Clarity TracJacks are a front loading solution designed for the workstation. Larger module size provides better visibility and more area to lace and terminate cables.

Category Performance Rating Cat 6
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easy to follow universal wiring label: Quick, user-friendly, eliminates confusion.
  • Front removable: Less intrusive access for adds, moves, changes.
  • Standard TracJack footprint: Fits in all Tracjack faceplates and housings.
  • Icon compatible, with C6 Marking on jack face: Supports 606 designation requirements.
  • RoHS compliant: Lead free.
  • Center tuned design: Transparent interface with Clarity6 cords.
  • Easy lace IDC housing: Reduces wiring time.

Specifications

General Info
Color Light Gray
Type Jack
Application Sector Commercial, Industrial
Product Line Ortronics
Country Of Origin Mexico
Warranty Type 5-Year
Standard UL Standard
UPC Number 662875476184
Dimensions
Product Depth US 1.1 in
Product Height US 0.92 in
Product Width US 0.73 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Connector Type RJ-45
Connectivity Footprint TracJack
Impedance 100 Ohm
Termination Style 110
Wire Gauge 22-24 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does this product comply with the IEEE 802.3bt Type 1 to 4 PoE standard?

Asked by: SteveZ
All Clarity Jacks are compatible with IEEE 802.3bt Type 1 to 4 PoE standard. PoE Rated for 1.5+ Amps Per Circuit Trace with Arcing Erosion Mitigation to Support High Powered PoE up to 100W.
Answered by: Product Specialist Team
Date published: 2024-08-14
  • y_2026, m_3, d_14, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TJ645-68, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 49ms
  • QUESTIONS, PRODUCT