Clarity Cat6a TracJack,T568A/B,8 pos, WM gray 180 degree
TJ6A-68
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity 6A TracJack, ETL verified to TIA Category 6a component specification. Front-loading and front removable. Universal T568A/B wiring label and tapered wiring towers simplify termination. Tuned to Cat6a Clarity patch cords for optimum performance
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- ETL Verified to Category 6A component standard: Ensures standards compliance.
- Easy to follow universal wiring label: Quick and user-friendly, eliminates confusion.
- Center tuned design: Transparent interface with Clarity 6A/10G cords
- Easy lace IDC housing: Reduces wiring time
- Standard TracJack footprint: Fits in all TracJack faceplates and housings
- Icon compatible, C6A marking on jack face: Supports 606 designation requirements
Specifications
General Info
| Color | Gray | ||
| Type | Jack | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Warranty Type | 5-Year | ||
| Standard | 802.3bt Type 3 and Type 4, FCC part 68 Subpart F, IEC-603-7 compliant, IEEE 802.3af / 802.3at, UL 1863, TIA-568.2-D | ||
| UPC Number | 662875855613 |
Dimensions
| Product Depth US | 1.1 in | ||
| Product Height US | 0.92 in | ||
| Product Width US | 0.73 in |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Connector Type | RJ-45 | ||
| Connectivity Footprint | TracJack | ||
| Impedance | 100 Ohm | ||
| Termination Style | 110 | ||
| Wire Gauge | 22-24 AWG |
Resources
Product Environmental Profile
Submittal Sheet
Catalog
User Guides
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Are the Ortronics OR-40300011, OR-40300158 and OR-4190018 still current parts numbers and available?
part number 40300011-XX has been replaced by 40300158-XX. Part number 41900018-XX is still a current part number.
Date published: 2026-03-02
Is there a Cat6a pink or light red version
Hello, part # TJ6a-22 light red
Date published: 2025-07-24
Do these tracjacks fit in 48 PORT ANGLED HDJ JACK PANELS PN - PHAHJU48C?
Hello, the trac jacks do not fit into the PHAHJU48
You would need HDJ6 or HDJ6A jacks
Date published: 2023-02-24
how much clearance do you need behind a tracjack in furniture mounted faceplate
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MM20BUSMBADJ-W | Ortronics
Mount Starline Track Busway to Mighty Mo Adjustable racks.
