
Clarity Cat6a TracJack,T568A/B,8 pos, White 180 degree
TJ6A-88
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity 6A TracJack, ETL verified to TIA Category 6a component specification. Front-loading and front removable. Universal T568A/B wiring label and tapered wiring towers simplify termination. Tuned to Cat6a Clarity patch cords for optimum performance
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- ETL Verified to Category 6A component standard: Ensures standards compliance.
- Easy to follow universal wiring label: Quick and user-friendly, eliminates confusion.
- Center tuned design: Transparent interface with Clarity 6A/10G cords
- Easy lace IDC housing: Reduces wiring time
- Standard TracJack footprint: Fits in all TracJack faceplates and housings
- Icon compatible, C6A marking on jack face: Supports 606 designation requirements
Specifications
General Info
Color | White | ||
Type | Jack | ||
Application Sector | Commercial, Industrial | ||
Product Line | Ortronics | ||
Country Of Origin | Mexico | ||
Warranty Type | 5-Year | ||
Standard | IEC-603-7 compliant, TIA-568.2-D, IEEE 802.3af / 802.3at, 802.3bt Type 3 and Type 4, FCC part 68 Subpart F, UL 1863 | ||
UPC Number | 662875855576 |
Dimensions
Product Depth US | 1.1 in | ||
Product Height US | 0.92 in | ||
Product Width US | 0.73 in |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Connector Type | RJ-45 | ||
Impedance | 100 Ohm | ||
Termination Style | 110 | ||
Wire Gauge | 22-24 AWG |
Resources
Product Environmental Profile
Submittal Sheet
Catalog
User Guides
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do these tracjacks fit in 48 PORT ANGLED HDJ JACK PANELS PN - PHAHJU48C?
Hello, the trac jacks do not fit into the PHAHJU48
You would need HDJ6 or HDJ6A jacks
Date published: 2023-02-24
how much clearance do you need behind a tracjack in furniture mounted faceplate
Bazaarvoice SAP Hybris Integration Version 2.8.1