text.skipToContent text.skipToNavigation

Infinium HDJ Fiber Module, LC Duplex, Blue Adapter, Black Housing

HDFM-FLC2CA-00 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Infinium HDFM Adapters offer pass through connections and rear-loading access for Infinium High Density or HDJ modular panels. Available in LC Duplex and SC Simplex

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Rear Loading: Preferred mounting for panels
  • Sliding Lock: Quick and easy installation in modular patch panels
  • LC, SC or MPO option
  • Many color options

Specifications

General Info
Product Line Ortronics
UPC Number 662875894513
Country Of Origin Mexico
Dimensions
Product Width US 0.62 in
Product Depth US 1.61 in
Product Height US 0.77 in
Additional Information
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;