DLM Dual Tech Ceiling Mount Sensor V4, White, USA
LMDC-100-U
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMDC-100 low profile Dual Technology Ceiling Mount Occupancy Sensor uses both passive infrared (PIR) and ultrasonic technologies to achieve precise occupancy sensing for energy-efficient control of lighting and plug loads. It is a digital sensor, and is part of a Wattstopper Digital Lighting Management (DLM) system.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Plug n’ Go™ automatic configuration for quick installation and maximum energy savings
- Push n’ Learn™ functionality for customization without the need for tools or a PC
- Digital Lighting Management components plug together on a free-topology Category 5e DLM local network
- Infrared (IR) transceiver for wireless configuration and control
- Ultrasonic diffusion technology spreads coverage to a wider area (patented); 40KHz signal
- 360 degree PIR coverage
- Detection Signature Processing eliminates false triggers and provides immunity to RFI and EMI
Specifications
General Info
Product Line | Wattstopper | ||
Color | White | ||
UPC Number | 754182927647 | ||
Country Of Origin | United States |
Dimensions
Product Width US | 4.5 in | ||
Product Weight US | 0.2 lb | ||
Product Volume US | 44.55 cu in | ||
Product Depth US | 2.1 in | ||
Product Height US | 4.5 in |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Sensor Type | Occupancy | ||
Sensor Technology | Passive Infrared (PIR), Ultrasonic |
Resources
Cutsheet
Installation Instructions
CAD Drawings
90-511 - LMDC-100 Dimension and Mounting
png
90-511 - LMDC-100 Dimension and Mounting
dwg
90-511 - LMDC-100 Dimension and Mounting
dxf
90-511 - LMDC-100 Dimension and Mounting
pdf
LMDC-100 Symbol
dwg
LMDC-100 Symbol
dxf
LMDC-100 Symbol
png
LMDC-100cp - LMDC-100 Coverage Pattern
dwg
LMDC-100cp - LMDC-100 Coverage Pattern
dxf
LMDC-100cp - LMDC-100 Coverage Pattern
png
View More
BIM Models
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
How can I set my sensor to manual on and auto off?
To set the LMDC-100 sensor to manual on and auto off, use the LMCT-100-2 DLM Configuration Remote.
Date published: 2024-09-12
If I have multiple LMDC100 sensors controlling a single zone, how many LMDC-100's can I daisy chain together?
Hello,
The DLM system allows a total of 48 devices on a single IRB, devices can be a mix of Sensors and or switches
Date published: 2024-06-25
Are these “DLM Dual Tech Ceiling Mount Sensor V4” rated to be mounted outdoors?
No, the DLM sensors are rated for indoors only.
Date published: 2024-04-18
I would like to use the ccupancy sensors to track the sole-occupier movements throughout a 2-strorey maisonette. If this is possible, I would then like to control lighting, HVAC, audio and video based on the presence of the occupier.
The Wattstopper DLM system natively controls lighting and uses BACnet communication to integrate with a Building management system to control HVAC and AV. Please contact your local Wattstopper Rep to help you design a system that will work with your specific needs.
Date published: 2024-03-28
Can the occupancy sensors be daisy chained if the light fixtures are working off the same switch, but the light fixtures have there own individual occupancy sensor?
Yes, they can be daisy chained - the load binding is determined by programming, not by the cat5 wiring.
Date published: 2024-01-26
Does LMDC 100 motion sensor work through glass.?
Anil,
Ultrasonic sound waves do not penetrate solid objects well and the PIR sensor cannot "see" through glass because this signature cannot travel through it. Some of this depends on the type of glass used in the window like thinner glass, we have cases where the sensitivity is lowered and it works and some where the sensor needs to be relocated.
Date published: 2024-01-25
Is the LMDC-100 still a live sku that is available to order?
Hi Jeff,
The LMDC-100 sensor is readily available for purchase and has a UPC code of 754182926329.
Date published: 2024-05-17
Can LDDc-100 be programmed to function as vacancy sensor?
Greetings,
Yes the LMDC-100 can be programmed to function as Auto-on/Auto-off or Manual-on/Auto-off. These setting changes can be achieved via our LMCT-100-2 IR programming Tool.
Date published: 2024-01-18
Bazaarvoice SAP Hybris Integration Version 2.8.1