0-10V PIR DROP MT SENSOR BLE 1 2-32V - 10FT LENS - BRONZE
FSP-301B-D-L2-BR
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The FSP-3x1B sensors provide continuous dimming light level control based on motion and/or daylight contribution. They control 0-10 VDC LED drivers or dimming ballasts, as well as non-dimming ballasts and, with an FSP-Lx Lens, are rated for wet and cold locations. All control parameters are adjustable via the iOS or Android Sensor Configuration App capable of storing and transmitting sensor profiles. The FSP-3x1B family is available in three configurations for mounting inside a fixture, to the outside of a fixture via a 1/2” knockout, or to a pole.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Designed for LED fixtures and rated for extreme temperatures; options for box or pole mounting
- Fully adjustable high and low dimmed light levels
- Hold off setpoint with automatic calibration option for convenience and added energy savings
- Continuous dimming & daylight harvesting for energy efficiency and energy code compliance
- Adjustable via the iOS® or Android® Sensor Configuration App
- IP66 rated with choice of lenses for wet and outdoor locations, and mounting heights from 8’ to 40’
- Adjustable time delay and cutoff delay
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182941001 | ||
Country Of Origin | China |
Dimensions
Product Width US | 6.0 in | ||
Product Weight US | 0.44 lb | ||
Product Volume US | 39.69 cu in | ||
Product Depth US | 6.3 in | ||
Product Height US | 1.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified |
Technical Information
Sensor Type | Daylight, Occupancy |
Resources
Installation Instructions
Cutsheet
User Guides
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1