0-10V PIR DROP MT SENSOR BLE 1 2-32V - 40FT LENS - WHITE
FSP-301B-D-L7-W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The FSP-3x1B sensors provide continuous dimming light level control based on motion and/or daylight contribution. They control 0-10 VDC LED drivers or dimming ballasts, as well as non-dimming ballasts and, with an FSP-Lx Lens, are rated for wet and cold locations. All control parameters are adjustable via the iOS or Android Sensor Configuration App capable of storing and transmitting sensor profiles. The FSP-3x1B family is available in three configurations for mounting inside a fixture, to the outside of a fixture via a 1/2” knockout, or to a pole.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Designed for LED fixtures and rated for extreme temperatures; options for box or pole mounting
- Fully adjustable high and low dimmed light levels
- Hold off setpoint with automatic calibration option for convenience and added energy savings
- Continuous dimming & daylight harvesting for energy efficiency and energy code compliance
- Adjustable via the iOS® or Android® Sensor Configuration App
- IP66 rated with choice of lenses for wet and outdoor locations, and mounting heights from 8’ to 40’
- Adjustable time delay and cutoff delay
Specifications
General Info
| Color | White | ||
| Product Series | FSP-3x1B | ||
| Type | Sensor | ||
| Material | Polycarbonate | ||
| Finish | Glossy | ||
| Application Sector | Commercial | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Features | Adjustable Time Delay, Flame Retardant, Impact Resistant, Light Level Sensor, Recyclable, Sensitivity Adjustment, UV Resistant | ||
| Included | Collar | ||
| Installation Location | Pole | ||
| Warranty Type | 5-Year | ||
| Standard | UL, cUL, CE, IP66 Rated, RoHS, E101196 | ||
| UPC Number | 754182941100 |
Dimensions
| Product Depth US | 3.667 in | ||
| Product Height US | 4.28 in | ||
| Product Volume US | 97.857 cu in | ||
| Product Width US | 6.235 in | ||
| Product Weight US | 0.5542 lb |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Current Draw | 15 mA | ||
| On Function | Auto On | ||
| Wire Connection Type | Flying Leads | ||
| Compatibility | Bluetooth | ||
| Has Battery | No | ||
| Indicator | PIR Detection LED | ||
| Indoor/Outdoor | Both | ||
| Input Voltage | 12 to 32 VDC | ||
| Location Rating | Wet | ||
| Mounting Type | Drop Nipple, Fixture Embedded | ||
| Timer Type | Digital | ||
| Timer Duration | 30 Seconds, 5-30 Minutes | ||
| Operating Temperature | -40°-167°F, -40°-75°C | ||
| Operating Temperature Max | 167 °F | ||
| Operating Temperature Min | -40 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Sensing Range | 100 ft diameter | ||
| Sensor Type | Daylight, Occupancy | ||
| Sensor Technology | Passive Infrared (PIR), Photosensor | ||
| Sensor Coverage Pattern | 360 ° | ||
| Sensor Mounting Height | 40 ft | ||
| Storage Temperature | -40° - 176° F, -40° - 80° C |
Resources
Cutsheet
Installation Instructions
User Guides
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMPC-100-1 | Wattstopper
The LMPC-100-1 high density low profile digital PIR ceiling mount occupancy sensor uses passive infrared (PIR) technology and a high density lens to detect occupancy in different types of spaces for energy-efficient control of lighting and plug loads.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FAPRESTARTUP | Wattstopper
Pre-startup services include a one day site visit by a factory-authorized technician and project engineering services
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SPKFBU48 | Ortronics
TECHCHOICE, FRONT-LOADING KEYSTONE PANEL WITH REMOVABLE BEZELS, LABEL/ICON FIELD, FLAT
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
VM0208 |
8-port vertical coax splitter for the MDU enclosure solution
$17.50
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MCS6A03-02 | Ortronics
Clarity CAT6A Shielded Patch Cords
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L2030FBOOT | Pass and Seymour
WP BOOT TL CONN 20/30AMP
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MC5E15-08 | Ortronics
Clarity5E Premium Category 5e Modular Patch Cord, white, 15', Category 5e, four-pair UTP stranded 24 AWG PVC/CM, center tuned with Clarity5E connecting hardware for optimum Category 5e installed performance using Ortronics Paralign 2 pair-positioning technology
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
24845CC6 |
The patch panel performance exceeds the TIA Category 6 Patch Panel Standards.
$189.10
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FS-L6 | Wattstopper
FS-Lx lenses work with the FS-305/FS-355 occupancy sensors to turn lights on and off automatically based on occupancy. Four lens choices provide flexibility for varying mounting heights.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS20AC2HP | Pass and Seymour
Manual Controller
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LT2VA | Vantage
InFusion LiteTouch Retrofit Insert
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3475WHV5 |
Quick Connect RJ45 Cat 5e T568 A/B Keystone Insert
$13.65
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PHDTKSU24 | Ortronics
48 port unloaded Flat panel for rear loading TKS series of shielded keystone jacks. TKS jacks mount quick, easily and securely to these panels. Includes rear cable management Occupies 2 rack unit of space 35'' x 19''
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMDM-101-B-ENG1 | Wattstopper
1-Button Dimming Wall Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576A-RD15-003 | Quiktron
V-Srs 28AWG, C6A, Gry 1’



