Wattstopper PLUS Wireless Area Lighting Controller
EN-ALC-ZB-BK
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wireless Area Lighting Controller (WALC) is a wireless control device that operates a switched line AC and 0-10V control to luminaires. It communicates to the Wattstopper PLUS Wireless Manager over a wireless mesh network. These individually addressable devices can switch an electrical load up to 20A or a wired zone of multiple luminaires ON or OFF via an integrated high-current relay while setting the zone's overall light level with a 0-10V dimming output wired to the luminaires' dimming ballasts or LED drivers. The WALC 0-10V dimming output is fully isolated and suitable for installation as either an NEC Class 2 or Class 1 wiring.
Location Rating
Dry
- Damp
- Dry
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Control for 0-10V dimmable and fixed output ballasts/LED drivers
- Provides hard-wire power to wallstations and sensors to enable wireless system designs without batteries
- Streamlines deployment with capability of powering low-voltage sensors with a built-in terminal block
- Enables wireless control for loads up to 20A
- Configurable high-end and low-end trim
- Mounts to the exterior of a junction box through a standard-size knockout
- Damp rated model available to suit environments with moderate degree of moisture such as basements and garages
Specifications
General Info
| Color | Black | ||
| Type | Fixture Controller | ||
| Material | Plastic | ||
| Finish | Plastic | ||
| Application Sector | Commercial | ||
| Product Line | Wattstopper | ||
| Country Of Origin | Canada | ||
| Installation Location | Above Ceiling | ||
| Warranty Type | 5-Year | ||
| UPC Number | 840356700045 |
Dimensions
| Product Depth US | 1.69 in | ||
| Product Height US | 2.7 in | ||
| Product Width US | 3.5 in | ||
| Product Weight US | 60.3 oz |
Listing Agencies / 3rd Party Agencies
| FCC Compliant | Yes | ||
| cUL Listed | Yes |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Energy Savings | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 20 A | ||
| Antenna Type | IFA-PCB | ||
| Antenna Pattern | Omni-directional | ||
| Current Draw | 30 mA | ||
| Number of Connections | 2 | ||
| Topology | Wireless Mesh | ||
| Wire Connection Type | GreenBus, Terminal Block, Wire Leads | ||
| Dimming Compatibility | 0-10 V | ||
| Compatibility | Wattstopper PLUS Wireless | ||
| Contact Configuration | N-C | ||
| Contact Rating | 20 Amp, 120/277 VAC | ||
| Frequency Band | 2.4 GHz | ||
| Has Battery | No | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 120 to 347 VAC | ||
| Line Frequency | 50 Hz, 60 Hz | ||
| Location Rating | Dry | ||
| Mounting Type | 1/2 in Knockout | ||
| Number of Relays | 1 | ||
| Operating Temperature | -40°-131°F | ||
| Operating Temperature Max | 131 °F | ||
| Operating Temperature Min | -40 °F | ||
| Wireless Range | Zigbee, up to 100 ft |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DT-355 | Wattstopper
Wattstopper's low profile DT-355 dual technology occupancy sensor combines the benefits of passive infrared (PIR) and ultrasonic technologies.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1902 |
19-in 2U Hinged Wall Mount Bracket with Switch Extenders
$78.78