CM 2A Dual Systimax (Avaya) Unloaded Module
CM2-U2ATT
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Dual unloaded Systimax (Avaya) module. Accepts both M-series jacks and LC fiber adapters.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| UPC Number | 786776018431 |
Dimensions
| Product Depth US | 0.695 in | ||
| Product Length US | 1.91 in | ||
| Product Width US | 0.935 in | ||
| Product Weight US | 0.01 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E145222 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is there a CM2 insert that will hold a Panduit CAT6A minicom jack?
Hi,
We do not offer a CM2 module through us, but Panduit does have a minicom module that will work where our CM2 modules work. You will need to get it through Panduit CHI2M (color would be needed for a complete part number)
Thanks,
Date published: 2026-06-11
Will these accept Panduit Netkey (keystone) jacks and snap into the Wiremold C8004P-2ACT 12 Port communication device plate.
Hello,
Yes, Panduit Netkey jacks are compatible with CM2-U2KEYA. Up to (6) CM2-U2KEYA can be installed on C8004P-2ACT device plate.
Date published: 2026-03-23
The CM2-U2AMP-WH in each unit how many SL inserts fit? one or two? according to the cutsheet image, it looks like only one, but according to the description it would be two. In case it is for two inserts, what reference would the one have?
Hello. Each CM2-U2AMP-WH can fit two SL inserts. The image on some cutsheets inaccurately shows a module for just one insert, but the catalog includes the correct image, with two openings. The CM2-U2AMP-WH is for mounting two AMP Netconnect SL Series devices. Thanks!
Date published: 2024-10-30
Will these fit into a decora size opening? I have furniture that has knockouts that are 2 5/8 x 1 5/16. Will these snap in?
Hello,
The CM2 adapters will not fit a decora opening. They are 15/16" x 1 7/8" and snap into specific Wiremold bezels.
Thank you
Date published: 2024-08-02
what are the dimensions of the CM2-U2KEY
Hello,
The overall dimensions of the CM2-U2KEYA are 0.94" W x 1.88" L x 0.72" D.
Thank you
Date published: 2023-10-27
Hi, wanted to double-check if this can go on the 4" EVO 1/2 gang communication plate (42A)?
Hello,
Yes, the CM2-U2KEYA-BK and CM2-U2ATT-BK adapters are included with the 42A device plate.
Thank you
Date published: 2022-10-05
How many of these come in a standard box?
The standard package quantity for the CM2-U2ATT is (10) pieces.
Date published: 2022-09-01
does Legrand make a product a ring or bezel that this product snaps into to accommodate for Lab furniture
Hi Max,
This specific product is used in various products including floor boxes, raceways, table boxes, poke thrus, but is not specific to lab furniture. There are no specific products that we offer (through Wiremold) for furniture bezels. The Legrand Ortronics division does offer furniture bezels, they may have something to better suit your needs.
Date published: 2022-04-21
Bazaarvoice SAP Hybris Integration Version 2.8.1
