10FT Gray 25-Pair Voice Grade Cable Assembly, M/F
804025PC010-1GY
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand Registered voice 25-pair cable assemblies are constructed from 24 AWG solid conductor UTP cables terminated with industry standard 50-pin telco connectors.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Type | Cable | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | 25 Pair | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875142683 |
Dimensions
| Cable Length | 10 ft | ||
| Product Length US | 15.0 FT |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Diameter | 0.33 in | ||
| Bend Radius | 76 mm | ||
| Cable Type | Telco | ||
| Capacitance | 19 pF/ft | ||
| Conductor Material | Solid Annealed Bare Copper | ||
| Conductor Size | 24 AWG | ||
| Conductor Stranding | Solid | ||
| Connector 1 | 25 Pair Telco Male | ||
| Connector 2 | 25 Pair Telco Female | ||
| Impedance | 100 Ohm | ||
| Insulation Material | Semi-Rigid PVC | ||
| Insulation Thickness | 0.033 in | ||
| Jacket Rating | CMP Rated | ||
| Jacket Application | Plenum Rated | ||
| Number of Conductors | 50 | ||
| Wire Gauge | 24 AWG |
Resources
Specifications
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MC18B603-09 | Ortronics
Clarity 6 Patch Cord, Category 6, modular 8-position to 110. Cord is terminated on one end with a male 110 plug with internal signal feedback technology, which reduces crosstalk without compromising impedance. The other cord end is terminated with an 8-position modular plug with Ortronics Paralign 2 pair isolation technology
