text.skipToContent text.skipToNavigation

5FT Black IP67 Category 6 industrial patch cord

IPC605-00 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 80ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Legrand® range of industrial grade connectivity meets IP67 while supplying the quality cabling performance you have long associated with Legrand. Industrial grade jacks, patch panels and patch cords are available in Category 5e and 6 performance grades. A supporting offering of industrial grade faceplates and surface boxes include gaskets, seals and sealing plugs to support IP67 level protection through the equipment outlet. Industrial faceplates are stainless steel with gaskets. Industrial boxes utilize UL 94V0 chemically resistant plastic bases with stainless steel cover plates.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • IP67 sealed industrial connectors with tethered protective caps
  • Constructed from chemically resistant material
  • Choice of Category 5e or Category 6 performance
  • UL 1863 listed / compliant
  • Patch cords constructed of industrial grade cable

Specifications

General Info
Color Black
Type Copper Patch Cord
Application Sector Commercial, Industrial
Product Line Ortronics
Country Of Origin Taiwan, Province Of China
Features Standard Diameter
Warranty Type 5-Year
Standard ANSI/TIA-568.E-2;ISO/IEC 11801-1;RoHS
UPC Number 662875686224
Dimensions
Cable Length 5 ft
Product Length US 5.0 FT
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Diameter 7.2 mm
Bend Radius 28.8 mm
Braid Non-braided Wiring
Cable Type Non-Booted
Category Performance Application Cat6
Compatibility RJ-45
Conductor Material Copper
Conductor Stranding Solid
Connectivity Footprint TechChoice
Connector 1 RJ-45 Male
Connector 2 RJ-45 Male
Jacket Material TPE
Jacket Rating CM Rated
Jacket Application Riser Rated
Operating Temperature -10°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -10 °C
Operating Humidity 0-90% RH (Non-Condensing)
Storage Humidity 0-90% RH (Non-Condensing)
Plating Specification 50 µ in Gold
Shielded/Unshielded Cable Unshielded
Storage Temperature -40° - 60° C
Number of Strands 7
Termination Style Pre-Terminated
Voltage 100.0 V
Wire Gauge 24 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;