Angled Keystone Panel, 48P, 1 RU, Black
SPAKHDU48
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Angled High Density Keystone panel supports 48 ports in 1 Rack Unit. Panel comes ready to mount Cable Management Bar. Available in Black or White to match your layout.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- High density support - 48 ports in 1 rack unit
- Integrated label fields for easy port identification
- Ready for Cable Management Bar Installation
- Flush mounted, available in Flat & Angled version in colors Black & White
- Compatible with KT2J, KS jacks, multimedia connectors, blanks (KSB), Cat 5E, Cat 6 and Cat6A
Specifications
General Info
| Color | Black | ||
| Type | Panel | ||
| Material | Plastic | ||
| Application Sector | Commercial, Data Center, Education, Healthcare, Hospitality, Industrial, Residential | ||
| Product Line | Ortronics | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Warranty Type | 5-Year | ||
| UPC Number | 662875109952 |
Dimensions
| Product Depth US | 2.95 in | ||
| Product Height US | 2.95 in | ||
| Product Length US | 20.87 in | ||
| Product Width US | 4.18 in |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes | ||
| cUL Listed | Yes |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Number of Ports | 48 | ||
| Rack Units | 1 |
Resources
Data Sheet
Installation Instructions
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1






