Clarity 6 12-port Category 6 mini patch panel - hinged mounting - 10 in x 2.5 in
PMP612H
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity 6 12-Port Category 6 mini patch panel is component compliant to EIA/TIA Category 6 performance requirements. The panel measures 10'' x 2.5''. Jacks are grouped in six-port modules. Part of the Clarity 6 link and channel solution that provides significant installed performance headroom.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- ETL verified to TIA Category 6 component spec: Ensures component performance.
- Center tuned to Clarity 6 patch cords: More transparent mated union.
- Universally wired 110 termination: Supports T568A and T568B installs.
- New IDC housing: Handles larger Category 6 conductors.
- Supplied rear cable management: Supports good cabling practice.
- High density design: Maximizes rack utilization.
- RoHS compliant: Lead free.
Specifications
General Info
| Color | Black | ||
| Type | Panel | ||
| Material | Steel | ||
| Finish | Metallic | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875462439 |
Dimensions
| Product Depth US | 3.43 in | ||
| Product Height US | 2.5 in | ||
| Product Width US | 10.0 in |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Category Performance Application | Cat6 | ||
| Number of Ports | 12 | ||
| Shielded/Unshielded Cable | Unshielded | ||
| Voltage | 60.0 V | ||
| Wattage | 100 W | ||
| Wire Gauge | 22-24 AWG |
Resources
Instruction Sheet
CAD Drawings
Specifications
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PMP5E12H | Ortronics
CLARITY 5E, CATEGORY 5E MINI PATCH, HINGED MOUNTING
