Clarity Angled - Standard Density Patch Panel - 24 Ports
Bazaarvoice SAP Hybris Integration Version 2.8.1
Shielded Clarity angled panels utilize a unique recessed angle design to help direct cords with greater ease to vertical rack or cabinet management within a lower profile. This design provides an improved alternative for applications that do not offer rack space for horizontal management. Rugged rear cable management is supplied to support best cabling practices. Industry leading protection against EMI is provided when paired with Shielded Clarity High Density Jacks. The Shielded Clarity panels are available in Black or White with options of angled or flat face and densities to support up to 48 ports in 2RU.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- High density design: Maximizes use of rack/cabinet real estate
- HDJ jacks and adapters mount quick, easily and securely: Speed of install and reliability
- Recessed angle design: Directs cords to vertical rack or cabinet management with greater ease within a lower profile
- Rear management bar and straps included: Supports good cabling practices
Specifications
| Color | White | ||
| Type | Patch Panel | ||
| Material | Steel | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875020196 |
| Product Depth US | 7.5 in | ||
| Product Height US | 3.48 in | ||
| Product Width US | 19.0 in |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
| Connector Type | HDJ | ||
| Compatibility | HDJ | ||
| Number of Ports | 48 | ||
| Rack Units | 2 U | ||
| Shielded/Unshielded Cable | Shielded |
Resources
Instruction Sheet
Catalog
User Guides
Customer CAD PDF
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
