Clarity Cat 6A Angled - High Density Patch Panel - Rear Load Kit
SPKFBU24-W
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
TechChoice patch panel with front loading individual bezel design allows rear loading jacks to be accessed and loaded from the front of the panel. These unloaded panels can flush mount whatever your mix of keystone jacks for field configurability. Panels provide a cost-effective option for combining reliability and ease of installation for communications technicians.
Number of Ports
24
- 24
- 48
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Accepts TechChoice Keystone jacks: Support for copper, fiber, and A/V.
- Optimum keystone density design: Supports maximizing rack utilization.
- Jacks rear load into bezels : Terminations can be done from rear of panel.
- Bezels front load into panels: Terminations can be done or accessed from front of panel.
- Silkscreened port numbers on face of panel: Easy port identification.
Specifications
General Info
| Color | White | ||
| Type | Patch Panel | ||
| Material | Steel | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Warranty Type | 5-Year | ||
| Standard | UL 1863 | ||
| UPC Number | 662875986362 |
Dimensions
| Product Width US | 19.0 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Compatibility | TechChoice Keystone | ||
| Connectivity Footprint | Keystone | ||
| Number of Ports | 24 | ||
| Rack Units | 1 U | ||
| Shielded/Unshielded Cable | Unshielded |
Resources
Specifications
Catalog
User Guides
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What blank panels work with the legrand hdJ5e-36 1120-tz jack ? will the SPKFBU48 panel work?
Bazaarvoice SAP Hybris Integration Version 2.8.1

