Clarity Flat - Standard Density Patch Panel - Kit for 24 modules
PHA5E6U48
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity 5E angled 48-port high density patch panel is component compliant to TIA/EIA Category 5e performance requirements. It occupies one rack unit and measures 19'' x 3.5''. Jacks are grouped in six-port modules. Part of the Clarity 5E link and channel solution that provides significant installed performance headroom.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Recessed design with lower mounted profile: Directs cords more easily to vertical management.
- ETL verified to TIA Category 5e component spec: Elevated component performance.
- Center tuned to Clarity 5E patch cords: More transparent mated union.
- Universal wiring: Supports T568A and T568B installs.
- Easy lace 110 termination: Saves installation time.
- Supplied rear cable management: Supports good cabling practice.
- High density design: Maximizes rack utilization.
- RoHS compliant: Lead free.
Specifications
General Info
| Color | Black | ||
| Type | Patch Panel | ||
| Material | Steel | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875497233 |
Dimensions
| Product Depth US | 4.47 in | ||
| Product Height US | 3.5 in | ||
| Product Width US | 19.0 in |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Connector Type | RJ-45 | ||
| Category Performance Application | Cat5e | ||
| Compatibility | HDJ | ||
| Number of Ports | 48 | ||
| Rack Units | 1 U | ||
| Shielded/Unshielded Cable | Shielded | ||
| Voltage | 60.0 V | ||
| Wattage | 100 W | ||
| Wire Gauge | 22-24 AWG |
Resources
BIM Models
Instruction Sheet
CAD Drawings
Specifications
Catalog
Product Environmental Profile
User Guides
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SP5EU48 | Ortronics
CATEGORY 5E PATCH PANEL, UNIVERSAL T568A/B WIRING, SIX-PORT MODULAR
