text.skipToContent text.skipToNavigation

VOICE/DATA ICON (2-SIDED) FOR KEYSTONE JACKS AND PATCH PANELS

KSICON-43 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

TechChoice keystone jacks and modules feature an easy-to-follow universal wiring label and support standard termination using a 110-impact tool. The keystone footprint allows for the greatest flexibility in installation scheduling because its rear insertion into the faceplate allows the technician to complete the termination before and during the construction process.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Snap-in design
  • Individual port designation
  • Compatible with Techchoice or HDJ jacks

Specifications

General Info
Color Orange
Type Data Label, Voice Label
Material Plastic
Application Sector Commercial
Product Line Ortronics
Country Of Origin China
Features Two Sided
Standard UL Standard
UPC Number 662875531746
Dimensions
Product Depth US 0.04 in
Product Height US 0.15 in
Product Width US 0.47 in
Technical Information
Connectivity Footprint Keystone

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

can I get the KSICON in pink and green? If so, what is the color designation for each?

Asked by: Richard
  • y_2026, m_3, d_18, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_KSICON-43, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT