text.skipToContent text.skipToNavigation

Infinium HDFP MPO Adapter Panel, 6 MPO, Red

HDFP-MPA72GA Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Infinium HDFP Adapter Panels offer pass through connections and front-loading access. The compact design optimizes space and features fiber port labeling for easier identification. Compatible with Infinium HD-E Rack Mount Fiber Enclosure with M4 Drawer Face.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Available in 6 & 8 MPO configurations
  • Aqua, Green, Gray & Beige adapter color options
  • Supports up to 384 fibers in a 1RU Infinium series enclosures.
  • Made of durable polycarbonate

Specifications

General Info
Color Red
Type Adapter Panel
Material Thermoplastic
Application Sector Commercial, Data Center
Product Line Ortronics
Country Of Origin Mexico
Features HDJ Design, Rear Loading
Included Cover
Warranty Type 5-Year
Standard TIA-568-C.3;RoHS Compliant
UPC Number 662875197942
Dimensions
Product Depth US 0.8 in
Product Height US 1.24 in
Product Width US 4.19 in
Technical Information
Alignment Sleeve Material Zirconia
Compatibility HDFP, LM4, M4
Connectivity Footprint Q-Series High Density
Connector 1 MPO
Connector 2 MPO
Durability 500 matings
Fiber Optic Cable Type OM3, OM4, OM5
Number of Fibers 144
Polarity Type Universal
Number of Ports 144
Operating Temperature -10°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -10 °C
Operating Humidity 0-80% RH (Non-Condensing)
Shuttered Adapters Yes
Single/Multimode Multimode
Storage Temperature -40° - 75° C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;