Infinium Core M2 Cassette - 12 Fiber - LC Duplex to MPOM - OS2 - Universal Polarity
LM2-LC12J
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q-Series M2 Standard Density Cassettes are part of a complete fiber solution. When combined with matched Infinium Trunks and Infinium Patch Cable Assemblies the solution enables industry leading pre- terminated performance and universal polarity for simple, fast and consistent and simplified installation. Compatible with Q-Series Rack Mount or Wall Mount
Fiber Enclosures.
Fiber Type
Single-Mode
- Multi-Mode OM4
- Single-Mode
Number of Ports
12
- 12
- 24
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Low Loss System: When combined with Infinium Core Trunks and Infinium Core Patch Cords Total System Loss 2.5 dB Total Return Loss 19 dB
- Infinium Core: - Single-mode total channel connection loss: 2.1 dB - Single-mode total channel connection return loss: 49 dB - Multimode total channel connection loss: 2.5 dB - Multimode total channel connection return loss: 19 dB
- High Density: 12 or 24-fiber cassette compatible with Q-Series Enclosures
- Fiber Type: Supports either Single-mode OS2 or Multimode Infinium Core fiber
- Polarization: Universal
- LC adapter with Internal shutter: Provides eye safety by attenuating laser light when the mated connector is removed
- 100%automatic shutter mechanism requiring no operator handling of the shutter door
- Compatible with standard LC connectors
- It keeps adapter’s interior clean from dust
- You can see the visible light through the adapter
Specifications
General Info
| Color | Blue | ||
| Type | Cassette | ||
| Material | Thermoplastic | ||
| Application Sector | Commercial, Data Center | ||
| Product Family / Series / Group | LM2 | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | Shuttered | ||
| Included | Serial Number Label | ||
| Warranty Type | 5-Year | ||
| Standard | TIA-568-C.3 | ||
| UPC Number | 662875031031 |
Dimensions
| Product Depth US | 4.87 in | ||
| Product Height US | 1.03 in | ||
| Product Width US | 4.22 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Alignment Sleeve Material | Zirconia | ||
| Compatibility | Q-Series SD Enclosure, RFP SD Panels | ||
| Connectivity Footprint | Q-Series Standard Density | ||
| Connector 1 | MPO Pinned | ||
| Connector 2 | LC | ||
| Durability | 500 matings | ||
| Fiber Optic Cable Type | OS2 | ||
| Number of Fibers | 12 | ||
| Maximum Insertion Loss | 1.05 dB | ||
| Polarity Type | Universal | ||
| Typical Insertion Loss | 0.1 dB | ||
| Number of Ports | 12 | ||
| Operating Temperature | -10°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Operating Humidity | 0-80% RH (Non-Condensing) | ||
| Performance Level/Tier | Core | ||
| Return Loss | 52 dB | ||
| Shuttered Adapters | Yes | ||
| Simplex/Duplex | Duplex | ||
| Single/Multimode | Single-Mode | ||
| Storage Temperature | -40° - 75° C |
Resources
Cutsheet
Supporting Document
Catalog
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RC1 | Pass and Seymour
Single-Gang Cover for 4-inch Square Box


