text.skipToContent text.skipToNavigation

12-FIBER OM4+ M4 CASSETTE WITH 12 LC DUPLEX ADAPTERS TO 1 MPO M- TIER 2- METHOD B- FAR END

M4LCD12-50EC2B1 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Infinium M4 pre-terminated cassettes with method B provide rapid deployment and have a flipped polarity inside the modules, which use key-up to key-up MPO adapters and allows for straight through patching. The rugged metal housing offers additional durability and includes a built-in internal bend limiting feature to assure optimum optical performance.

Fiber Type Single-Mode Single Fiber Splice Cassette
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Fully Compatible with Infinium INFC Enclosures
  • 4 Cassettes Fit into 1U
  • ront Adapter Housing Colors Follow TIA/EIA-568.3-D Suggested Color Identification Scheme
  • Each cassette has a data label with insertion loss value for each port

Specifications

General Info
Color Aqua
Type Cassette
Material Aluminium, Steel, Thermoplastic
Application Sector Commercial, Data Center
Product Line Ortronics
Country Of Origin China
Features Metal Housing, Shuttered
Included Serial Number Label
Warranty Type 5-Year
Standard TIA-568-C.3
UPC Number 662875001041
Dimensions
Product Depth US 4.77 in
Product Height US 1.14 in
Product Width US 3.45 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Alignment Sleeve Material Zirconia
Compatibility HDFP, LM4, M4
Connectivity Footprint Q-Series High Density
Connector 1 MPO Female
Connector 2 MPO Female
Durability 500 matings
Fiber Optic Cable Type OM3, OM4, OM4+
Number of Fibers 12
Maximum Insertion Loss 0.3 dB
Polarity Type B
Typical Insertion Loss 0.25 dB
Number of Ports 12
Operating Temperature -10°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -10 °C
Operating Humidity 0-80% RH (Non-Condensing)
Performance Level/Tier Core
Return Loss 55 dB
Shuttered Adapters Yes
Simplex/Duplex Duplex
Single/Multimode Multimode
Storage Temperature -40° - 75° C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;