Infinium M4 Cassette with 6 MPO MTO 2 24 Fiber MPO MTIER 4 - Universal Non-Flipped Polarity - OM5 - APC - Lime
M4MAE48-50WB4K1
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The 24-fiber OM4 M4 Cassettes are designed to be used with the Infinium HD Enclosures and support MPO to MPO adapter 24-fiber connectivity, with angle polished connectors delivering lower insertion loss, offering versatile installation and swift deployment. The housing of the cassettes offer additional durability and integrated bend limiting considerations to assure optimum optical performance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Type | Cassette | ||
| Material | Aluminium, Steel, Thermoplastic | ||
| Application Sector | Commercial, Data Center | ||
| Product Family / Series / Group | M4 | ||
| Product Line | Ortronics | ||
| Country Of Origin | China | ||
| Features | Metal Housing, Toolless Installation | ||
| Included | Cover | ||
| Warranty Type | 5-Year | ||
| Standard | TIA-568-C.3 | ||
| UPC Number | 662875025665 |
Dimensions
| Product Depth US | 3.87 in | ||
| Product Height US | 1.14 in | ||
| Product Width US | 3.45 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Alignment Sleeve Material | Zirconia | ||
| Compatibility | HDFP, LM4, M4 | ||
| Connectivity Footprint | Q-Series High Density | ||
| Connector 1 | MPO Non-Pinned | ||
| Connector 2 | MPO Pinned | ||
| Durability | 500 matings | ||
| Fiber Optic Cable Type | OM5 | ||
| Number of Fibers | 48 | ||
| Maximum Insertion Loss | 0.5 dB | ||
| Polarity Type | Universal | ||
| Typical Insertion Loss | 0.25 dB | ||
| Number of Ports | 48 | ||
| Operating Temperature | -10°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Operating Humidity | 0-80% RH (Non-Condensing) | ||
| Performance Level/Tier | Infinium Quantum | ||
| Return Loss | 37 dB | ||
| Single/Multimode | Multimode | ||
| Storage Temperature | -40° - 75° C |
Resources
Brochure
Supporting Document
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMNC-ENC1 | Wattstopper
The LMNC-ENC1 is a surface-mount NEMA1-rated enclosure with a DIN rail for mounting one LMJA Network Controller with a removable cover.
