text.skipToContent text.skipToNavigation

LC, Single-Mode OS2, Infinium Field Installable Mechanical Splice Connector

205KNT9SA-09 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

LC PC reusable connector, field-installable, single-mode, blue housing, white 900 micron boot

Connector Type LC
Fiber Type Single-Mode
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 900um boot protects splice for easy cable management
  • Includes color coded 900um buffer, boot, cleave protector and extended dust cap for easy fiber indentification
  • No epoxy or polishing and requires no special tools
  • Reusable termination capability saves time and money while reducing scrap
  • The VFL window enables immediate feedback on successful termination

Specifications

General Info
Color Blue
Type Connector
Application Sector Commercial, Data Center
Product Line Ortronics
Country Of Origin Japan
Boot Color White
Connector Color Blue
UPC Number 662875257370
Dimensions
Product Height US 0.375 in
Product Width US 1.5 in
Additional Information
Product Environmental Profile Yes
Technical Information
Connector Type LC
Connectivity Footprint Infinium
Fiber Optic Cable Type OS2
Fiber Size 9/125
Ferrule Diameter 1.25 mm
Service Life 500 matings, < 0.2dB typical change
Splice Type Mechanical
Temperature Rating -40° - 75° C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can the Infinium fiber connectors be secure and efficiently installed on fiber with 600um jacket, like &quot;tinifiber&quot; cable? (TF2-OM3-PL)

Asked by: Boris

Where can i get the fiber holder and the Jig?

Asked by: LC connector
  • y_2026, m_3, d_18, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_2
  • loc_en_US, sid_205KNT9SA-09, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT